---- Transcoding 'D:\Project data SVN\xWRL6432_EVM\07_Hardware\Design\LLD_Schematics\AWRL1432KTO\EVM_Compliance\AWRL1432KTO_Release_Package - TI updated\4 - Sources A\Project Outputs for AWRL1432KTO\GerberNCdrills\AWRL1432KTO.GD1' ----   Thu Sep 19 16:02:02 2024

D15   --> D110
D16   --> D111
-----------------------------------------------------------------


   ---- Transcoding 'D:\Project data SVN\xWRL6432_EVM\07_Hardware\Design\LLD_Schematics\AWRL1432KTO\EVM_Compliance\AWRL1432KTO_Release_Package - TI updated\4 - Sources A\Project Outputs for AWRL1432KTO\GerberNCdrills\AWRL1432KTO.GD2' ----   Thu Sep 19 16:02:02 2024

D15   --> D112
D16   --> D113
-----------------------------------------------------------------


   ---- Transcoding 'D:\Project data SVN\xWRL6432_EVM\07_Hardware\Design\LLD_Schematics\AWRL1432KTO\EVM_Compliance\AWRL1432KTO_Release_Package - TI updated\4 - Sources A\Project Outputs for AWRL1432KTO\GerberNCdrills\AWRL1432KTO.GTO' ----   Thu Sep 19 16:02:02 2024

D10   --> D114
D11   --> D115
D12   --> D116
D13   --> D117
D14   --> D118
D17   --> D119
D18   --> D120
D19   --> D121
-----------------------------------------------------------------